(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, 200 mm, GT100 J713

Carbide Solid Drill Bits - Straight Shank, 200 mm, GT100 J713
  • Volume Discount

Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.

Part Number

Configured Part Number is shown.

Part Number
J713-003.000
J713-003.100
J713-003.200
J713-003.300
J713-003.400
J713-003.500
J713-003.600
J713-003.700
J713-003.800
J713-003.900
J713-004.000
J713-004.100
J713-004.200
J713-004.300
J713-004.400
J713-004.500
J713-004.600
J713-004.700
J713-004.800
J713-004.900
J713-005.000
J713-005.100
J713-005.200
J713-005.300
J713-005.400
J713-005.500
J713-005.600
J713-005.700
J713-005.800
J713-005.900
J713-006.000
J713-006.500
J713-007.000
J713-007.500
J713-008.000
J713-008.500
J713-009.000
J713-009.500
J713-010.000
J713-010.500
J713-011.000
J713-011.500
J713-012.000
J713-012.500
J713-013.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
1 Piece(s)Available

26 Days or more

3100
1 Piece(s)Available

26 Days or more

3.1100
1 Piece(s)Available

26 Days or more

3.2100
1 Piece(s)Available

26 Days or more

3.3100
1 Piece(s)Available

26 Days or more

3.4100
1 Piece(s)Available

26 Days or more

3.5100
1 Piece(s)Available

26 Days or more

3.6100
1 Piece(s)Available

26 Days or more

3.7100
1 Piece(s)Available

26 Days or more

3.8100
1 Piece(s)Available

26 Days or more

3.9100
1 Piece(s)Available

26 Days or more

4100
1 Piece(s)Available

26 Days or more

4.1100
1 Piece(s)Available

26 Days or more

4.2100
1 Piece(s)Available

26 Days or more

4.3100
1 Piece(s)Available

26 Days or more

4.4100
1 Piece(s)Available

26 Days or more

4.5100
1 Piece(s)Available

26 Days or more

4.6100
1 Piece(s)Available

26 Days or more

4.7100
1 Piece(s)Available

26 Days or more

4.8100
1 Piece(s)Available

26 Days or more

4.9100
1 Piece(s)Available

26 Days or more

5100
1 Piece(s)Available

26 Days or more

5.1100
1 Piece(s)Available

26 Days or more

5.2100
1 Piece(s)Available

26 Days or more

5.3100
1 Piece(s)Available

26 Days or more

5.4100
1 Piece(s)Available

26 Days or more

5.5100
1 Piece(s)Available

26 Days or more

5.6100
1 Piece(s)Available

26 Days or more

5.7100
1 Piece(s)Available

26 Days or more

5.8100
1 Piece(s)Available

26 Days or more

5.9100
1 Piece(s)Available

26 Days or more

6100
1 Piece(s)Available

26 Days or more

6.5100
1 Piece(s)Available

26 Days or more

7100
1 Piece(s)Available

26 Days or more

7.5100
1 Piece(s)Available

26 Days or more

8125
1 Piece(s)Available

26 Days or more

8.5125
1 Piece(s)Available

26 Days or more

9125
1 Piece(s)Available

26 Days or more

9.5125
1 Piece(s)Available

26 Days or more

10125
1 Piece(s)Available

26 Days or more

10.5125
1 Piece(s)Available

26 Days or more

11125
1 Piece(s)Available

26 Days or more

11.5125
1 Piece(s)Available

26 Days or more

12125
1 Piece(s)Available

26 Days or more

12.5125
1 Piece(s)Available

26 Days or more

13125

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Overall Length L1(mm) 200 Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
tip angle(°) 130 Standard G.S. Blade diameter tolerance h8
Shank diameter tolerance h7

Additional Products in this Category

Tech Support