(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiN Coated, N 667, Long

HSS Solid Drill Bits - Straight Shank, TiN Coated, N 667, Long
  • Volume Discount

A general purpose coated long drill used for general applications.

Part Number

Configured Part Number is shown.

Part Number
0667-000.500
0667-000.600
0667-000.700
0667-000.750
0667-000.800
0667-000.900
0667-001.000
0667-001.100
0667-001.150
0667-001.200
0667-001.250
0667-001.300
0667-001.350
0667-001.400
0667-001.450
0667-001.500
0667-001.550
0667-001.590
0667-001.600
0667-001.650
0667-001.700
0667-001.800
0667-001.850
0667-001.900
0667-001.950
0667-001.980
0667-002.000
0667-002.100
0667-002.200
0667-002.300
0667-002.380
0667-002.400
0667-002.440
0667-002.450
0667-002.500
0667-002.530
0667-002.600
0667-002.700
0667-002.750
0667-002.780
0667-002.800
0667-002.850
0667-002.900
0667-003.000
0667-003.030
0667-003.050
0667-003.100
0667-003.170
0667-003.200
0667-003.250
0667-003.300
0667-003.350
0667-003.400
0667-003.500
0667-003.570
0667-003.600
0667-003.650
0667-003.700
0667-003.800
0667-003.850
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

9 Days or more

0.51232
1 Piece(s)Available

9 Days or more

0.61535
1 Piece(s)Available

9 Days or more

0.72142
1 Piece(s)Available

9 Days or more

0.752142
1 Piece(s)Available

9 Days or more

0.82546
1 Piece(s)Available

9 Days or more

0.92951
1 Piece(s)Available

9 Days or more

13356
1 Piece(s)Available

9 Days or more

1.13760
1 Piece(s)Available

9 Days or more

1.153760
1 Piece(s)Available

9 Days or more

1.24165
1 Piece(s)Available

9 Days or more

1.254165
1 Piece(s)Available

9 Days or more

1.34165
1 Piece(s)Available

9 Days or more

1.354570
1 Piece(s)Available

9 Days or more

1.44570
1 Piece(s)Available

26 Days or more

1.454570
1 Piece(s)Available

9 Days or more

1.54570
1 Piece(s)Available

9 Days or more

1.555076
1 Piece(s)Available

26 Days or more

1.595076
1 Piece(s)Available

9 Days or more

1.65076
1 Piece(s)Available

9 Days or more

1.655076
1 Piece(s)Available

9 Days or more

1.75076
1 Piece(s)Available

9 Days or more

1.85380
1 Piece(s)Available

26 Days or more

1.855380
1 Piece(s)Available

9 Days or more

1.95380
1 Piece(s)Available

9 Days or more

1.955685
1 Piece(s)Available

26 Days or more

1.985685
1 Piece(s)Available

9 Days or more

25685
1 Piece(s)Available

9 Days or more

2.15685
1 Piece(s)Available

9 Days or more

2.25990
1 Piece(s)Available

9 Days or more

2.35990
1 Piece(s)Available

26 Days or more

2.386295
1 Piece(s)Available

9 Days or more

2.46295
1 Piece(s)Available

26 Days or more

2.446295
1 Piece(s)Available

9 Days or more

2.456295
1 Piece(s)Available

9 Days or more

2.56295
1 Piece(s)Available

26 Days or more

2.536295
1 Piece(s)Available

9 Days or more

2.66295
1 Piece(s)Available

9 Days or more

2.766100
1 Piece(s)Available

9 Days or more

2.7566100
1 Piece(s)Available

26 Days or more

2.7866100
1 Piece(s)Available

26 Days or more

2.866100
1 Piece(s)Available

9 Days or more

2.8566100
1 Piece(s)Available

9 Days or more

2.966100
1 Piece(s)Available

10 Days or more

366100
1 Piece(s)Available

26 Days or more

3.0369106
1 Piece(s)Available

10 Days or more

3.0569106
1 Piece(s)Available

10 Days or more

3.169106
1 Piece(s)Available

26 Days or more

3.1769106
1 Piece(s)Available

10 Days or more

3.269106
1 Piece(s)Available

10 Days or more

3.2569106
1 Piece(s)Available

10 Days or more

3.369106
1 Piece(s)Available

26 Days or more

3.3569106
1 Piece(s)Available

10 Days or more

3.473112
1 Piece(s)Available

10 Days or more

3.573112
1 Piece(s)Available

26 Days or more

3.5773112
1 Piece(s)Available

10 Days or more

3.673112
1 Piece(s)Available

10 Days or more

3.6573112
1 Piece(s)Available

10 Days or more

3.773112
1 Piece(s)Available

26 Days or more

3.878119
1 Piece(s)Available

26 Days or more

3.8578119
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)

Loading...

Basic Information

work material general steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN340
Blade diameter tolerance h8

Additional Products in this Category

Tech Support