(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 300 mm, GT100 J735

Carbide Solid Drill Bits - Straight Shank, 300 mm, GT100 J735
  • Volume Discount

[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.

Part Number

Configured Part Number is shown.

Part Number
J735-003.000
J735-003.100
J735-003.200
J735-003.300
J735-003.400
J735-003.500
J735-003.600
J735-003.700
J735-003.800
J735-003.900
J735-004.000
J735-004.100
J735-004.200
J735-004.300
J735-004.400
J735-004.500
J735-004.600
J735-004.700
J735-004.800
J735-004.900
J735-005.000
J735-005.100
J735-005.200
J735-005.300
J735-005.400
J735-005.500
J735-005.600
J735-005.700
J735-005.800
J735-005.900
J735-006.000
J735-006.100
J735-006.200
J735-006.300
J735-006.400
J735-006.500
J735-006.600
J735-006.700
J735-006.800
J735-006.900
J735-007.000
J735-007.100
J735-007.200
J735-007.300
J735-007.400
J735-007.500
J735-007.600
J735-007.700
J735-007.800
J735-007.900
J735-008.000
J735-008.100
J735-008.200
J735-008.300
J735-008.400
J735-008.500
J735-008.600
J735-008.700
J735-008.800
J735-008.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
1 Piece(s)Available

27 Days or more

3180
1 Piece(s)

27 Days or more

3.1180
1 Piece(s)

27 Days or more

3.2180
1 Piece(s)

27 Days or more

3.3180
1 Piece(s)

27 Days or more

3.4180
1 Piece(s)

27 Days or more

3.5180
1 Piece(s)

27 Days or more

3.6180
1 Piece(s)

27 Days or more

3.7180
1 Piece(s)

27 Days or more

3.8180
1 Piece(s)

27 Days or more

3.9180
1 Piece(s)

27 Days or more

4180
1 Piece(s)

27 Days or more

4.1180
1 Piece(s)

27 Days or more

4.2180
1 Piece(s)

27 Days or more

4.3180
1 Piece(s)

27 Days or more

4.4180
1 Piece(s)

27 Days or more

4.5180
1 Piece(s)

27 Days or more

4.6180
1 Piece(s)

27 Days or more

4.7180
1 Piece(s)

27 Days or more

4.8180
1 Piece(s)

27 Days or more

4.9180
1 Piece(s)Available

27 Days or more

5180
1 Piece(s)

27 Days or more

5.1180
1 Piece(s)

27 Days or more

5.2180
1 Piece(s)

27 Days or more

5.3180
1 Piece(s)

27 Days or more

5.4180
1 Piece(s)

27 Days or more

5.5180
1 Piece(s)

27 Days or more

5.6180
1 Piece(s)

27 Days or more

5.7180
1 Piece(s)

27 Days or more

5.8180
1 Piece(s)

27 Days or more

5.9180
1 Piece(s)

27 Days or more

6180
1 Piece(s)

27 Days or more

6.1180
1 Piece(s)

27 Days or more

6.2180
1 Piece(s)

27 Days or more

6.3180
1 Piece(s)

27 Days or more

6.4180
1 Piece(s)

27 Days or more

6.5180
1 Piece(s)

27 Days or more

6.6180
1 Piece(s)

27 Days or more

6.7180
1 Piece(s)

27 Days or more

6.8180
1 Piece(s)

27 Days or more

6.9180
1 Piece(s)

27 Days or more

7180
1 Piece(s)

27 Days or more

7.1180
1 Piece(s)

27 Days or more

7.2180
1 Piece(s)

27 Days or more

7.3180
1 Piece(s)

27 Days or more

7.4180
1 Piece(s)

27 Days or more

7.5180
1 Piece(s)

27 Days or more

7.6180
1 Piece(s)

27 Days or more

7.7180
1 Piece(s)

27 Days or more

7.8180
1 Piece(s)

27 Days or more

7.9180
1 Piece(s)

27 Days or more

8200
1 Piece(s)

27 Days or more

8.1200
1 Piece(s)

27 Days or more

8.2200
1 Piece(s)

27 Days or more

8.3200
1 Piece(s)

27 Days or more

8.4200
1 Piece(s)

27 Days or more

8.5200
1 Piece(s)

27 Days or more

8.6200
1 Piece(s)

27 Days or more

8.7200
1 Piece(s)

27 Days or more

8.8200
1 Piece(s)

27 Days or more

8.9200

Loading...

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Overall Length L1(mm) 300
Shank Type straight shank Coating Y/N NA With/without Oil Hole NA
tip angle(°) 130 Standard G.S. Blade diameter tolerance h8
Shank diameter tolerance h7

Additional Products in this Category

Tech Support