(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, 250 mm, GT100 J764

Carbide Solid Drill Bits - Straight Shank, 250 mm, GT100 J764
  • Volume Discount

[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.
· Internal lubrication enables high performance deep hole drilling without steps.

Part Number

Configured Part Number is shown.

Part Number
J764-003.000
J764-003.100
J764-003.200
J764-003.300
J764-003.400
J764-003.500
J764-003.600
J764-003.700
J764-003.800
J764-003.900
J764-004.000
J764-004.100
J764-004.200
J764-004.300
J764-004.400
J764-004.500
J764-004.600
J764-004.700
J764-004.800
J764-004.900
J764-005.000
J764-005.100
J764-005.200
J764-005.300
J764-005.400
J764-005.500
J764-005.600
J764-005.700
J764-005.800
J764-005.900
J764-006.000
J764-006.100
J764-006.200
J764-006.300
J764-006.400
J764-006.500
J764-006.600
J764-006.700
J764-006.800
J764-006.900
J764-007.000
J764-007.100
J764-007.200
J764-007.300
J764-007.400
J764-007.500
J764-007.600
J764-007.700
J764-007.800
J764-007.900
J764-008.000
J764-008.100
J764-008.200
J764-008.300
J764-008.400
J764-008.500
J764-008.600
J764-008.700
J764-008.800
J764-008.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
1 Piece(s)

27 Days or more

3150
1 Piece(s)

27 Days or more

3.1150
1 Piece(s)

27 Days or more

3.2150
1 Piece(s)

27 Days or more

3.3150
1 Piece(s)

27 Days or more

3.4150
1 Piece(s)

27 Days or more

3.5150
1 Piece(s)

27 Days or more

3.6150
1 Piece(s)

27 Days or more

3.7150
1 Piece(s)

27 Days or more

3.8150
1 Piece(s)

27 Days or more

3.9150
1 Piece(s)

27 Days or more

4150
1 Piece(s)

27 Days or more

4.1150
1 Piece(s)

27 Days or more

4.2150
1 Piece(s)

27 Days or more

4.3150
1 Piece(s)

27 Days or more

4.4150
1 Piece(s)

27 Days or more

4.5150
1 Piece(s)

27 Days or more

4.6150
1 Piece(s)

27 Days or more

4.7150
1 Piece(s)

27 Days or more

4.8150
1 Piece(s)

27 Days or more

4.9150
1 Piece(s)Available

27 Days or more

5150
1 Piece(s)

27 Days or more

5.1150
1 Piece(s)

27 Days or more

5.2150
1 Piece(s)

27 Days or more

5.3150
1 Piece(s)

27 Days or more

5.4150
1 Piece(s)

27 Days or more

5.5150
1 Piece(s)

27 Days or more

5.6150
1 Piece(s)

27 Days or more

5.7150
1 Piece(s)

27 Days or more

5.8150
1 Piece(s)

27 Days or more

5.9150
1 Piece(s)

27 Days or more

6150
1 Piece(s)

27 Days or more

6.1150
1 Piece(s)

27 Days or more

6.2150
1 Piece(s)

27 Days or more

6.3150
1 Piece(s)

27 Days or more

6.4150
1 Piece(s)

27 Days or more

6.5150
1 Piece(s)

27 Days or more

6.6150
1 Piece(s)

27 Days or more

6.7150
1 Piece(s)

27 Days or more

6.8150
1 Piece(s)

27 Days or more

6.9150
1 Piece(s)

27 Days or more

7150
1 Piece(s)

27 Days or more

7.1150
1 Piece(s)

27 Days or more

7.2150
1 Piece(s)

27 Days or more

7.3150
1 Piece(s)

27 Days or more

7.4150
1 Piece(s)

27 Days or more

7.5150
1 Piece(s)

27 Days or more

7.6150
1 Piece(s)

27 Days or more

7.7150
1 Piece(s)

27 Days or more

7.8150
1 Piece(s)

27 Days or more

7.9150
1 Piece(s)

27 Days or more

8175
1 Piece(s)

27 Days or more

8.1175
1 Piece(s)

27 Days or more

8.2175
1 Piece(s)

27 Days or more

8.3175
1 Piece(s)

27 Days or more

8.4175
1 Piece(s)

27 Days or more

8.5175
1 Piece(s)

27 Days or more

8.6175
1 Piece(s)

27 Days or more

8.7175
1 Piece(s)

27 Days or more

8.8175
1 Piece(s)

27 Days or more

8.9175

Loading...

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Overall Length L1(mm) 250
Shank Type straight shank Coating Y/N NA With/without Oil Hole Available
tip angle(°) 130 Standard G.S. Internal oil supply Available
Blade diameter tolerance h8 Shank diameter tolerance h7

Additional Products in this Category

Tech Support