(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, TiN Coated, Ti 657, Regular

HSS Solid Drill Bits - Straight Shank, TiN Coated, Ti 657, Regular
  • Volume Discount

X thinning adopted. A coated drill ideal for machining hard-to-cut materials.

Part Number

Configured Part Number is shown.

Part Number
0657-001.600
0657-002.000
0657-003.050
0657-004.050
0657-004.100
0657-006.500
0657-008.400
0657-009.300
0657-010.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

7 Days or more

1.62043
1 Piece(s)Available

7 Days or more

22449
1 Piece(s)Available

8 Days or more

3.053665
1 Piece(s)Available

8 Days or more

4.054375
1 Piece(s)Available

8 Days or more

4.14375
1 Piece(s)Available

8 Days or more

6.563101
1 Piece(s)Available

8 Days or more

8.475117
1 Piece(s)Available

8 Days or more

9.381125
1 Piece(s)Available

8 Days or more

1087133

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Titanium Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 130 Standard DIN338
Blade diameter tolerance h8

Additional Products in this Category

Tech Support