(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Shank, N 305, Regular

HSS Solid Drill Bits - Straight Shank, N 305, Regular
  • Volume Discount

Cobalt high-speed steel drill for general drilling applications.

Part Number

Configured Part Number is shown.

Part Number
0305-000.800
0305-001.100
0305-001.600
0305-002.520
0305-003.000
0305-003.100
0305-003.200
0305-003.500
0305-003.600
0305-004.500
0305-004.800
0305-004.900
0305-005.200
0305-005.500
0305-005.550
0305-005.800
0305-006.300
0305-006.500
0305-007.940
0305-008.000
0305-008.050
0305-008.100
0305-008.200
0305-009.000
0305-011.000
0305-011.100
0305-011.200
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

7 Days or more

0.81030
1 Piece(s)Available

7 Days or more

1.11436
1 Piece(s)Available

7 Days or more

1.62043
1 Piece(s)Available

9 Days or more

2.523057
1 Piece(s)Available

8 Days or more

33361
1 Piece(s)Available

8 Days or more

3.13665
1 Piece(s)Available

8 Days or more

3.23665
1 Piece(s)Available

8 Days or more

3.53970
1 Piece(s)Available

8 Days or more

3.63970
1 Piece(s)Available

8 Days or more

4.54780
1 Piece(s)Available

8 Days or more

4.85286
1 Piece(s)Available

8 Days or more

4.95286
1 Piece(s)Available

8 Days or more

5.25286
1 Piece(s)Available

8 Days or more

5.55793
1 Piece(s)Available

8 Days or more

5.555793
1 Piece(s)Available

8 Days or more

5.85793
1 Piece(s)Available

8 Days or more

6.363101
1 Piece(s)Available

8 Days or more

6.563101
1 Piece(s)Available

8 Days or more

7.9475117
1 Piece(s)Available

8 Days or more

875117
1 Piece(s)Available

8 Days or more

8.0575117
1 Piece(s)Available

8 Days or more

8.175117
1 Piece(s)Available

8 Days or more

8.275117
1 Piece(s)Available

8 Days or more

981125
1 Piece(s)Available

8 Days or more

1194142
1 Piece(s)Available

8 Days or more

11.194142
1 Piece(s)Available

8 Days or more

11.294142

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Copper / Resin Tool Material Type HSCO Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN338
Blade diameter tolerance h8 Coating Details Homogenizer

Additional Products in this Category

Tech Support