(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Shank Drill, Semi-Long Type N 211

Straight Shank Drill, Semi-Long Type N 211
  • Volume Discount

Versatile tang drill for general applications.

Part Number

Configured Part Number is shown.

Part Number
0211-001.500
0211-003.200
0211-003.900
0211-004.100
0211-004.500
0211-005.700
0211-010.200
0211-011.000
0211-012.000
0211-013.000
0211-013.500
0211-015.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

9 Days or more

1.53355
1 Piece(s)Available

8 Days or more

3.25584
1 Piece(s)Available

8 Days or more

3.96496
1 Piece(s)Available

8 Days or more

4.16496
1 Piece(s)Available

8 Days or more

4.569102
1 Piece(s)Available

8 Days or more

5.780116
1 Piece(s)Available

8 Days or more

10.2116162
1 Piece(s)Available

8 Days or more

11125173
1 Piece(s)Available

8 Days or more

12134184
1 Piece(s)Available

8 Days or more

13134184
1 Piece(s)Available

8 Days or more

13.5142194
1 Piece(s)Available

8 Days or more

15147202

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron / Aluminum / Resin Tool Material Type HSS Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN339
Blade diameter tolerance h8 Coating Details Homogenizer

Additional Products in this Category

Tech Support