(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 3 X D, N 730

Carbide Solid Drill Bits - Straight Shank, 3 X D, N 730
  • Volume Discount

[Features]
· Highly versatile carbide solid drill.
· Supports various workpiece materials such as aluminum or general steel.

Part Number

Configured Part Number is shown.

Part Number
0730-000.500
0730-000.600
0730-000.700
0730-000.800
0730-000.900
0730-001.000
0730-001.100
0730-001.300
0730-001.400
0730-001.500
0730-001.600
0730-001.700
0730-001.800
0730-001.900
0730-001.980
0730-002.000
0730-002.100
0730-002.200
0730-002.250
0730-002.300
0730-002.370
0730-002.380
0730-002.400
0730-002.500
0730-002.580
0730-002.600
0730-002.700
0730-002.780
0730-002.800
0730-002.900
0730-002.950
0730-003.000
0730-003.050
0730-003.170
0730-003.200
0730-003.300
0730-003.400
0730-003.500
0730-003.600
0730-003.700
0730-003.800
0730-003.900
0730-004.000
0730-004.040
0730-004.100
0730-004.200
0730-004.300
0730-004.400
0730-004.500
0730-004.600
0730-004.700
0730-004.760
0730-004.800
0730-004.850
0730-004.900
0730-005.000
0730-005.100
0730-005.160
0730-005.200
0730-005.300
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

0.5320
1 Piece(s)Available

8 Days or more

0.63.521
1 Piece(s)Available

8 Days or more

0.74.523
1 Piece(s)Available

8 Days or more

0.8524
1 Piece(s)Available

8 Days or more

0.95.525
1 Piece(s)Available

8 Days or more

1626
1 Piece(s)Available

8 Days or more

1.1728
1 Piece(s)Available

8 Days or more

1.3830
1 Piece(s)Available

8 Days or more

1.4932
1 Piece(s)Available

8 Days or more

1.5932
1 Piece(s)Available

8 Days or more

1.61034
1 Piece(s)Available

8 Days or more

1.71034
1 Piece(s)Available

8 Days or more

1.81136
1 Piece(s)Available

8 Days or more

1.91136
1 Piece(s)Available

8 Days or more

1.981238
1 Piece(s)Available

8 Days or more

21238
1 Piece(s)Available

8 Days or more

2.11238
1 Piece(s)Available

8 Days or more

2.21340
1 Piece(s)Available

10 Days or more

2.251340
1 Piece(s)Available

8 Days or more

2.31340
1 Piece(s)Available

10 Days or more

2.371443
1 Piece(s)Available

10 Days or more

2.381443
1 Piece(s)Available

8 Days or more

2.41443
1 Piece(s)Available

8 Days or more

2.51443
1 Piece(s)Available

8 Days or more

2.581443
1 Piece(s)Available

8 Days or more

2.61443
1 Piece(s)Available

8 Days or more

2.71646
1 Piece(s)Available

10 Days or more

2.781646
1 Piece(s)Available

8 Days or more

2.81646
1 Piece(s)Available

8 Days or more

2.91646
1 Piece(s)Available

26 Days or more

2.951646
1 Piece(s)Available

8 Days or more

31646
1 Piece(s)Available

10 Days or more

3.051849
1 Piece(s)Available

10 Days or more

3.171849
1 Piece(s)Available

8 Days or more

3.21849
1 Piece(s)Available

8 Days or more

3.31849
1 Piece(s)Available

8 Days or more

3.42052
1 Piece(s)Available

8 Days or more

3.52052
1 Piece(s)Available

8 Days or more

3.62052
1 Piece(s)Available

8 Days or more

3.72052
1 Piece(s)Available

8 Days or more

3.82255
1 Piece(s)Available

8 Days or more

3.92255
1 Piece(s)Available

8 Days or more

42255
1 Piece(s)Available

10 Days or more

4.042255
1 Piece(s)Available

8 Days or more

4.12255
1 Piece(s)Available

8 Days or more

4.22255
1 Piece(s)Available

8 Days or more

4.32458
1 Piece(s)Available

8 Days or more

4.42458
1 Piece(s)Available

8 Days or more

4.52458
1 Piece(s)Available

8 Days or more

4.62458
1 Piece(s)Available

8 Days or more

4.72458
1 Piece(s)Available

26 Days or more

4.762662
1 Piece(s)Available

8 Days or more

4.82662
1 Piece(s)Available

26 Days or more

4.852662
1 Piece(s)Available

8 Days or more

4.92662
1 Piece(s)Available

8 Days or more

52662
1 Piece(s)Available

8 Days or more

5.12662
1 Piece(s)Available

8 Days or more

5.162662
1 Piece(s)Available

8 Days or more

5.22662
1 Piece(s)Available

8 Days or more

5.32662

Loading...

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Tool Material Type Carbide Shank Type straight shank
Coating Y/N NA With/without Oil Hole NA Number of flutes(sheet) 2
tip angle(°) 118 Standard DIN6539 Blade diameter tolerance h7
Shank diameter tolerance h7

Additional Products in this Category

Tech Support