(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - Straight Shank, 3 X D, N 2463

Carbide Solid Drill Bits - Straight Shank, 3 X D, N 2463
  • Volume Discount

Highly versatile carbide solid drill. Supports various workpiece materials such as aluminum or general steel. FIRE coating achieves longer life.

Part Number

Configured Part Number is shown.

Part Number
2463-001.000
2463-001.100
2463-001.200
2463-001.300
2463-001.400
2463-001.500
2463-001.600
2463-001.700
2463-001.800
2463-001.900
2463-002.000
2463-002.100
2463-002.200
2463-002.300
2463-002.400
2463-002.500
2463-002.600
2463-002.700
2463-002.800
2463-002.900
2463-003.000
2463-003.100
2463-003.200
2463-003.300
2463-003.400
2463-003.500
2463-003.600
2463-003.700
2463-003.800
2463-003.900
2463-004.000
2463-004.100
2463-004.200
2463-004.300
2463-004.400
2463-004.500
2463-004.600
2463-004.700
2463-004.800
2463-004.900
2463-005.000
2463-005.100
2463-005.200
2463-005.300
2463-005.400
2463-005.500
2463-005.600
2463-005.700
2463-005.800
2463-005.900
2463-006.000
2463-006.100
2463-006.200
2463-006.300
2463-006.400
2463-006.500
2463-006.600
2463-006.700
2463-006.800
2463-006.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
1 Piece(s)Available

8 Days or more

1626
1 Piece(s)Available

8 Days or more

1.1728
1 Piece(s)Available

8 Days or more

1.2830
1 Piece(s)Available

8 Days or more

1.3830
1 Piece(s)Available

8 Days or more

1.4932
1 Piece(s)Available

8 Days or more

1.5932
1 Piece(s)Available

8 Days or more

1.61034
1 Piece(s)Available

8 Days or more

1.71034
1 Piece(s)Available

8 Days or more

1.81136
1 Piece(s)Available

8 Days or more

1.91136
1 Piece(s)Available

8 Days or more

21238
1 Piece(s)Available

8 Days or more

2.11238
1 Piece(s)Available

8 Days or more

2.21340
1 Piece(s)Available

8 Days or more

2.31340
1 Piece(s)Available

8 Days or more

2.41443
1 Piece(s)Available

8 Days or more

2.51443
1 Piece(s)Available

8 Days or more

2.61443
1 Piece(s)Available

8 Days or more

2.71646
1 Piece(s)Available

8 Days or more

2.81646
1 Piece(s)Available

8 Days or more

2.91646
1 Piece(s)Available

8 Days or more

31646
1 Piece(s)Available

8 Days or more

3.11849
1 Piece(s)Available

8 Days or more

3.21849
1 Piece(s)Available

8 Days or more

3.31849
1 Piece(s)Available

8 Days or more

3.42052
1 Piece(s)Available

8 Days or more

3.52052
1 Piece(s)Available

8 Days or more

3.62052
1 Piece(s)Available

8 Days or more

3.72052
1 Piece(s)Available

8 Days or more

3.82255
1 Piece(s)Available

8 Days or more

3.92255
1 Piece(s)Available

8 Days or more

42255
1 Piece(s)Available

8 Days or more

4.12255
1 Piece(s)Available

8 Days or more

4.22255
1 Piece(s)Available

8 Days or more

4.32458
1 Piece(s)Available

8 Days or more

4.42458
1 Piece(s)Available

8 Days or more

4.52458
1 Piece(s)Available

8 Days or more

4.62458
1 Piece(s)Available

8 Days or more

4.72458
1 Piece(s)Available

8 Days or more

4.82662
1 Piece(s)Available

8 Days or more

4.92662
1 Piece(s)Available

8 Days or more

52662
1 Piece(s)Available

8 Days or more

5.12662
1 Piece(s)Available

8 Days or more

5.22662
1 Piece(s)Available

8 Days or more

5.32662
1 Piece(s)Available

8 Days or more

5.42866
1 Piece(s)Available

8 Days or more

5.52866
1 Piece(s)Available

8 Days or more

5.62866
1 Piece(s)Available

8 Days or more

5.72866
1 Piece(s)Available

8 Days or more

5.82866
1 Piece(s)Available

8 Days or more

5.92866
1 Piece(s)Available

8 Days or more

62866
1 Piece(s)Available

8 Days or more

6.13170
1 Piece(s)Available

8 Days or more

6.23170
1 Piece(s)Available

8 Days or more

6.33170
1 Piece(s)Available

8 Days or more

6.43170
1 Piece(s)Available

8 Days or more

6.53170
1 Piece(s)Available

8 Days or more

6.63170
1 Piece(s)Available

8 Days or more

6.73170
1 Piece(s)Available

8 Days or more

6.83474
1 Piece(s)Available

8 Days or more

6.93474

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type Other With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard DIN6539
Blade diameter tolerance h7 Shank diameter tolerance h7 Coating Details FIRE

Additional Products in this Category

Tech Support