(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Straight Shank, Countersink 3-Flute 60° 472

Straight Shank, Countersink 3-Flute 60° 472
  • Volume Discount

Has 3 cutting edges for excellent cutting balance, enabling highly circular, stable chamfering and deburring with little chatter.

Part Number

Configured Part Number is shown.

Part Number
0472-006.300
0472-008.000
0472-012.500
0472-016.000
0472-020.000
0472-025.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Tip diameter d3
(mm)
1 Piece(s)Available

8 Days or more

6.34551.6
1 Piece(s)Available

8 Days or more

85062
1 Piece(s)Available

8 Days or more

12.55683.2
1 Piece(s)Available

8 Days or more

1663104
1 Piece(s)Available

8 Days or more

2067105
1 Piece(s)Available

8 Days or more

2571106.3

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA
Number of flutes(sheet) 3 Standard DIN334

Additional Products in this Category

Tech Support