(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Carbide Solid Drill Bits - Stainless Steel Bit, 5 X D, RT100VA 8511

Carbide Solid Drill Bits - Stainless Steel Bit, 5 X D, RT100VA 8511
  • Volume Discount

Offers high cutting speed and long service life when machining stainless steel, helping achieve highly precise hole drilling.

Part Number

Configured Part Number is shown.

Part Number
8511-003.000
8511-003.100
8511-003.170
8511-003.200
8511-003.250
8511-003.300
8511-003.400
8511-003.500
8511-003.570
8511-003.600
8511-003.700
8511-003.800
8511-003.900
8511-003.970
8511-004.000
8511-004.100
8511-004.200
8511-004.300
8511-004.370
8511-004.400
8511-004.500
8511-004.600
8511-004.650
8511-004.700
8511-004.760
8511-004.800
8511-004.900
8511-005.000
8511-005.100
8511-005.160
8511-005.200
8511-005.300
8511-005.400
8511-005.500
8511-005.550
8511-005.560
8511-005.600
8511-005.700
8511-005.800
8511-005.900
8511-005.950
8511-006.000
8511-006.100
8511-006.200
8511-006.300
8511-006.350
8511-006.400
8511-006.500
8511-006.600
8511-006.700
8511-006.750
8511-006.800
8511-006.900
8511-007.000
8511-007.100
8511-007.140
8511-007.200
8511-007.300
8511-007.400
8511-007.500
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

32866636
1 Piece(s)Available

26 Days or more

3.12866636
1 Piece(s)Available

26 Days or more

3.172866636
1 Piece(s)Available

26 Days or more

3.22866636
1 Piece(s)Available

26 Days or more

3.252866636
1 Piece(s)Available

26 Days or more

3.32866636
1 Piece(s)Available

10 Days or more

3.42866636
1 Piece(s)Available

10 Days or more

3.52866636
1 Piece(s)Available

26 Days or more

3.572866636
1 Piece(s)Available

10 Days or more

3.62866636
1 Piece(s)Available

10 Days or more

3.72866636
1 Piece(s)Available

26 Days or more

3.83674636
1 Piece(s)Available

10 Days or more

3.93674636
1 Piece(s)Available

26 Days or more

3.973674636
1 Piece(s)Available

26 Days or more

43674636
1 Piece(s)Available

26 Days or more

4.13674636
1 Piece(s)Available

26 Days or more

4.23674636
1 Piece(s)Available

10 Days or more

4.33674636
1 Piece(s)Available

26 Days or more

4.373674636
1 Piece(s)Available

26 Days or more

4.43674636
1 Piece(s)Available

26 Days or more

4.53674636
1 Piece(s)Available

26 Days or more

4.63674636
1 Piece(s)Available

26 Days or more

4.653674636
1 Piece(s)Available

10 Days or more

4.73674636
1 Piece(s)Available

26 Days or more

4.764482636
1 Piece(s)Available

10 Days or more

4.84482636
1 Piece(s)Available

26 Days or more

4.94482636
1 Piece(s)Available

10 Days or more

54482636
1 Piece(s)Available

10 Days or more

5.14482636
1 Piece(s)Available

26 Days or more

5.164482636
1 Piece(s)Available

26 Days or more

5.24482636
1 Piece(s)Available

26 Days or more

5.34482636
1 Piece(s)Available

10 Days or more

5.44482636
1 Piece(s)Available

10 Days or more

5.54482636
1 Piece(s)Available

26 Days or more

5.554482636
1 Piece(s)Available

26 Days or more

5.564482636
1 Piece(s)Available

26 Days or more

5.64482636
1 Piece(s)Available

26 Days or more

5.74482636
1 Piece(s)Available

10 Days or more

5.84482636
1 Piece(s)Available

10 Days or more

5.94482636
1 Piece(s)Available

10 Days or more

5.954482636
1 Piece(s)Available

10 Days or more

64482636
1 Piece(s)Available

10 Days or more

6.15391836
1 Piece(s)Available

10 Days or more

6.25391836
1 Piece(s)Available

10 Days or more

6.35391836
1 Piece(s)Available

26 Days or more

6.355391836
1 Piece(s)Available

10 Days or more

6.45391836
1 Piece(s)Available

10 Days or more

6.55391836
1 Piece(s)Available

26 Days or more

6.65391836
1 Piece(s)Available

10 Days or more

6.75391836
1 Piece(s)Available

26 Days or more

6.755391836
1 Piece(s)Available

10 Days or more

6.85391836
1 Piece(s)Available

10 Days or more

6.95391836
1 Piece(s)Available

10 Days or more

75391836
1 Piece(s)Available

10 Days or more

7.15391836
1 Piece(s)Available

26 Days or more

7.145391836
1 Piece(s)Available

10 Days or more

7.25391836
1 Piece(s)Available

10 Days or more

7.35391836
1 Piece(s)Available

26 Days or more

7.45391836
1 Piece(s)Available

26 Days or more

7.55391836

Loading...

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 140
Standard DIN6537L Internal oil supply Available Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details nanoA

Additional Products in this Category

Tech Support