(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, 25 X D, Gun Drill Bit, EB100 5646

Carbide Solid Drill Bits - Straight Shank, 25 X D, Gun Drill Bit, EB100 5646
  • Volume Discount

A gun drill integrally made from solid carbide from head to shank. Shrink fit tool holders can also be used.

Part Number

Configured Part Number is shown.

Part Number
5646-002.500
5646-002.780
5646-003.000
5646-003.170
5646-003.500
5646-003.970
5646-004.000
5646-005.000
5646-005.560
5646-006.000
5646-006.350
5646-007.000
5646-007.140
5646-008.000
5646-009.000
5646-010.000
5646-011.000
5646-012.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
Screwdriver Diameter d2
(mm)
Screwdriver, Long l3
(mm)
1 Piece(s)Available

26 Days or more

2.585115428
1 Piece(s)Available

26 Days or more

2.7885115428
1 Piece(s)Available

26 Days or more

3105145636
1 Piece(s)Available

26 Days or more

3.17105145636
1 Piece(s)Available

26 Days or more

3.5105145636
1 Piece(s)Available

26 Days or more

3.97120160636
1 Piece(s)Available

26 Days or more

4120160636
1 Piece(s)Available

26 Days or more

5180220636
1 Piece(s)Available

26 Days or more

5.56180220636
1 Piece(s)Available

26 Days or more

6180220636
1 Piece(s)Available

26 Days or more

6.35210260836
1 Piece(s)Available

26 Days or more

7210260836
1 Piece(s)Available

26 Days or more

7.14240285836
1 Piece(s)Available

26 Days or more

8240285836
1 Piece(s)Available

26 Days or more

93003501040
1 Piece(s)Available

26 Days or more

103003501040
1 Piece(s)Available

26 Days or more

113604201245
1 Piece(s)Available

26 Days or more

123604201245

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type Other
With/without Oil Hole Available Number of flutes(sheet) 2 Standard G.S.
Internal oil supply Available Blade diameter tolerance h5 Coating Details nanoA

Additional Products in this Category

Tech Support