(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - End Mill Shank, TiN Coated, GU500 511, Regular

HSS Solid Drill Bits - End Mill Shank, TiN Coated, GU500 511, Regular
  • Volume Discount

This highly versatile coated drill can handle materials from general steel and nonferrous metals to cast iron and stainless steel.

Part Number

Configured Part Number is shown.

Part Number
0511-002.000
0511-002.100
0511-002.200
0511-002.300
0511-002.400
0511-002.500
0511-002.600
0511-002.700
0511-002.800
0511-002.900
0511-003.000
0511-003.100
0511-003.200
0511-003.300
0511-003.400
0511-003.500
0511-003.600
0511-003.700
0511-003.800
0511-003.900
0511-004.000
0511-004.100
0511-004.200
0511-004.300
0511-004.400
0511-004.500
0511-004.600
0511-004.700
0511-004.800
0511-004.900
0511-005.000
0511-005.100
0511-005.200
0511-005.300
0511-005.400
0511-005.500
0511-005.600
0511-005.700
0511-005.800
0511-005.900
0511-006.000
0511-006.100
0511-006.200
0511-006.300
0511-006.400
0511-006.500
0511-006.600
0511-006.700
0511-006.800
0511-006.900
0511-007.000
0511-007.100
0511-007.200
0511-007.300
0511-007.400
0511-007.500
0511-007.600
0511-007.700
0511-007.800
0511-007.900
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

8 Days or more

22456328
1 Piece(s)Available

8 Days or more

2.12456328
1 Piece(s)

8 Days or more

2.22759328
1 Piece(s)Available

8 Days or more

2.32759328
1 Piece(s)Available

8 Days or more

2.43062328
1 Piece(s)Available

8 Days or more

2.53062328
1 Piece(s)Available

8 Days or more

2.63062328
1 Piece(s)Available

8 Days or more

2.73365328
1 Piece(s)Available

8 Days or more

2.83365328
1 Piece(s)Available

8 Days or more

2.93365328
1 Piece(s)Available

8 Days or more

33365328
1 Piece(s)Available

8 Days or more

3.13668428
1 Piece(s)Available

8 Days or more

3.23668428
1 Piece(s)Available

8 Days or more

3.33668428
1 Piece(s)Available

8 Days or more

3.43971428
1 Piece(s)Available

8 Days or more

3.53971428
1 Piece(s)Available

8 Days or more

3.63971428
1 Piece(s)Available

8 Days or more

3.73971428
1 Piece(s)Available

8 Days or more

3.84375428
1 Piece(s)Available

8 Days or more

3.94375428
1 Piece(s)Available

8 Days or more

44375428
1 Piece(s)Available

8 Days or more

4.14387636
1 Piece(s)Available

8 Days or more

4.24387636
1 Piece(s)Available

8 Days or more

4.34791636
1 Piece(s)Available

8 Days or more

4.44791636
1 Piece(s)Available

8 Days or more

4.54791636
1 Piece(s)Available

8 Days or more

4.64791636
1 Piece(s)Available

8 Days or more

4.74791636
1 Piece(s)Available

8 Days or more

4.85296636
1 Piece(s)Available

8 Days or more

4.95296636
1 Piece(s)Available

8 Days or more

55296636
1 Piece(s)Available

8 Days or more

5.15296636
1 Piece(s)Available

8 Days or more

5.25296636
1 Piece(s)Available

8 Days or more

5.35296636
1 Piece(s)Available

8 Days or more

5.457101636
1 Piece(s)Available

8 Days or more

5.557101636
1 Piece(s)Available

8 Days or more

5.657101636
1 Piece(s)Available

8 Days or more

5.757101636
1 Piece(s)Available

8 Days or more

5.857101636
1 Piece(s)Available

8 Days or more

5.957101636
1 Piece(s)Available

8 Days or more

657101636
1 Piece(s)Available

8 Days or more

6.163107836
1 Piece(s)Available

8 Days or more

6.263107836
1 Piece(s)Available

8 Days or more

6.363107836
1 Piece(s)Available

8 Days or more

6.463107836
1 Piece(s)Available

8 Days or more

6.563107836
1 Piece(s)Available

8 Days or more

6.663107836
1 Piece(s)Available

8 Days or more

6.763107836
1 Piece(s)Available

8 Days or more

6.869113836
1 Piece(s)Available

8 Days or more

6.969113836
1 Piece(s)Available

8 Days or more

769113836
1 Piece(s)Available

8 Days or more

7.169113836
1 Piece(s)Available

8 Days or more

7.269113836
1 Piece(s)Available

8 Days or more

7.369113836
1 Piece(s)Available

8 Days or more

7.469113836
1 Piece(s)Available

8 Days or more

7.569113836
1 Piece(s)Available

8 Days or more

7.675119836
1 Piece(s)Available

8 Days or more

7.775119836
1 Piece(s)

8 Days or more

7.875119836
1 Piece(s)Available

8 Days or more

7.975119836

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Tool Material Type HSCO Shank Type End Mill Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
Number of flutes(sheet) 2 tip angle(°) 118 Standard G.S.
Blade diameter tolerance h8 Shank diameter tolerance h8

Additional Products in this Category

Tech Support