(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Solid Drill Bits - End Mill Shank, 7 X D, for Cast Iron Only, RT100R 6502

Carbide Solid Drill Bits - End Mill Shank, 7 X D, for Cast Iron Only, RT100R 6502
  • Volume Discount

Blade shape suitable for FC/FCD and with rounded corners for excellent abrasion resistance, also reducing burrs on the far side when machining through holes. Longer life than conventional FC drills. Internal lubrication enables high performance drilling without steps.

Part Number

Configured Part Number is shown.

Part Number
6502-004.000
6502-004.100
6502-004.200
6502-004.300
6502-004.370
6502-004.400
6502-004.500
6502-004.600
6502-004.650
6502-004.700
6502-004.760
6502-004.800
6502-004.900
6502-005.000
6502-005.100
6502-005.160
6502-005.200
6502-005.300
6502-005.400
6502-005.500
6502-005.550
6502-005.560
6502-005.600
6502-005.700
6502-005.800
6502-005.900
6502-005.950
6502-006.000
6502-006.100
6502-006.200
6502-006.300
6502-006.350
6502-006.400
6502-006.500
6502-006.600
6502-006.700
6502-006.750
6502-006.800
6502-006.900
6502-007.000
6502-007.100
6502-007.140
6502-007.200
6502-007.300
6502-007.400
6502-007.500
6502-007.540
6502-007.600
6502-007.700
6502-007.800
6502-007.900
6502-007.940
6502-008.000
6502-008.100
6502-008.200
6502-008.300
6502-008.330
6502-008.500
6502-008.600
6502-008.700
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
tip angle
(°)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

27 Days or more

437.575R Point636
1 Piece(s)Available

27 Days or more

4.137.575R Point636
1 Piece(s)Available

27 Days or more

4.237.575R Point636
1 Piece(s)Available

27 Days or more

4.34585R Point636
1 Piece(s)Available

27 Days or more

4.374585R Point636
1 Piece(s)Available

27 Days or more

4.44585R Point636
1 Piece(s)Available

27 Days or more

4.54585R Point636
1 Piece(s)Available

27 Days or more

4.64585R Point636
1 Piece(s)Available

27 Days or more

4.654585R Point636
1 Piece(s)Available

27 Days or more

4.74585R Point636
1 Piece(s)Available

27 Days or more

4.765090R Point636
1 Piece(s)Available

27 Days or more

4.85090R Point636
1 Piece(s)Available

27 Days or more

4.95090R Point636
1 Piece(s)Available

27 Days or more

55090R Point636
1 Piece(s)Available

27 Days or more

5.15090R Point636
1 Piece(s)Available

27 Days or more

5.165090R Point636
1 Piece(s)Available

27 Days or more

5.25090R Point636
1 Piece(s)Available

27 Days or more

5.35090R Point636
1 Piece(s)Available

27 Days or more

5.45797R Point636
1 Piece(s)Available

27 Days or more

5.55797R Point636
1 Piece(s)Available

27 Days or more

5.555797R Point636
1 Piece(s)Available

27 Days or more

5.565797R Point636
1 Piece(s)Available

27 Days or more

5.65797R Point636
1 Piece(s)Available

27 Days or more

5.75797R Point636
1 Piece(s)Available

27 Days or more

5.85797R Point636
1 Piece(s)Available

27 Days or more

5.95797R Point636
1 Piece(s)Available

27 Days or more

5.955797R Point636
1 Piece(s)Available

27 Days or more

65797R Point636
1 Piece(s)Available

27 Days or more

6.166106R Point836
1 Piece(s)Available

27 Days or more

6.266106R Point836
1 Piece(s)Available

27 Days or more

6.366106R Point836
1 Piece(s)Available

27 Days or more

6.3566106R Point836
1 Piece(s)Available

27 Days or more

6.466106R Point836
1 Piece(s)Available

27 Days or more

6.566106R Point836
1 Piece(s)Available

27 Days or more

6.666106R Point836
1 Piece(s)Available

27 Days or more

6.766106R Point836
1 Piece(s)Available

27 Days or more

6.7566106R Point836
1 Piece(s)Available

27 Days or more

6.866106R Point836
1 Piece(s)Available

27 Days or more

6.976116R Point836
1 Piece(s)Available

27 Days or more

776116R Point836
1 Piece(s)Available

27 Days or more

7.176116R Point836
1 Piece(s)Available

27 Days or more

7.1476116R Point836
1 Piece(s)Available

27 Days or more

7.276116R Point836
1 Piece(s)Available

27 Days or more

7.376116R Point836
1 Piece(s)Available

27 Days or more

7.476116R Point836
1 Piece(s)Available

27 Days or more

7.576116R Point836
1 Piece(s)Available

27 Days or more

7.5476116R Point836
1 Piece(s)Available

27 Days or more

7.676116R Point836
1 Piece(s)Available

27 Days or more

7.776116R Point836
1 Piece(s)Available

27 Days or more

7.876116R Point836
1 Piece(s)Available

27 Days or more

7.976116R Point836
1 Piece(s)Available

27 Days or more

7.9476116R Point836
1 Piece(s)Available

27 Days or more

876116R Point836
1 Piece(s)Available

27 Days or more

8.187131R Point1040
1 Piece(s)Available

27 Days or more

8.287131R Point1040
1 Piece(s)Available

27 Days or more

8.387131R Point1040
1 Piece(s)Available

27 Days or more

8.3387131R Point1040
1 Piece(s)Available

27 Days or more

8.587131R Point1040
1 Piece(s)Available

27 Days or more

8.687131R Point1040
1 Piece(s)Available

27 Days or more

8.787131R Point1040

Loading...

Basic Information

Tool Material Type Carbide Shank Type End Mill Shank Coating Y/N Available
Coating Type Other With/without Oil Hole Available Number of flutes(sheet) 2
Standard G.S. Internal oil supply Available Blade diameter tolerance m7
Shank diameter tolerance h6 Coating Details FIRE

Additional Products in this Category

Tech Support