(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCD End Mill, 3-Flute 5495

PCD End Mill, 3-Flute 5495

[Features]
· Shows excellent performance for machining aluminum or composite material such as CFRP.
· Internal oil supply type.

Part Number

Configured Part Number is shown.

Part Number
5495-14.000
5495-14.001
5495-16.000
5495-16.001
5495-18.000
5495-18.001
5495-20.000
5495-20.001
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Shank length l4
(mm)
1 Piece(s)

26 Days or more

14814833845
1 Piece(s)

26 Days or more

141614833845
1 Piece(s)

26 Days or more

1612161005248
1 Piece(s)

26 Days or more

1620161005248
1 Piece(s)

26 Days or more

1812181005248
1 Piece(s)

26 Days or more

1820181005248
1 Piece(s)

26 Days or more

2012201005050
1 Piece(s)

26 Days or more

2020201005050

Loading...

  1. 1

Basic Information

work material Aluminum / Resin Number of flutes(sheet) 3 Type Square
Coating Non-Coated Torsion Angle (θ) No torsion Tool Material PCD
Standard G.S. Internal oil supply Available

Additional Products in this Category

Tech Support