(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

NC Spotting Drill 90° F557

NC Spotting Drill 90° F557
  • Volume Discount

Allows simultaneous centering and chamfering. FIRE coating enables high-speed machining with a long service life.

Part Number

Configured Part Number is shown.

F557-012.700

Part Number
F557-012.700
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer Tip angle (θ) 90 Blade diameter (d1)(mm) 12.7
work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum Single blade, two blades Single blade Tool Material Type HSS
Coating Y/N Available Coating Type Other Overall Length L1(mm) 102
Groove Length l2(mm) 30 Standard G.S. Coating Details FIRE
Shank diameter tolerance h6

Please check the type/dimensions/specifications of the part F557-012.700 in the NC Spotting Drill 90° F557 series.

Additional Products in this Category

Tech Support