(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 40 x D with Oil Hole, RT100T 6514

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 40 x D with Oil Hole, RT100T 6514
  • Volume Discount

Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
6514-003.000
6514-003.170
6514-003.500
6514-003.570
6514-003.970
6514-004.000
6514-004.370
6514-004.500
6514-004.760
6514-005.000
6514-005.100
6514-005.160
6514-005.410
6514-005.500
6514-005.560
6514-005.950
6514-006.000
6514-006.350
6514-006.500
6514-006.750
6514-007.000
6514-007.140
6514-007.500
6514-007.540
6514-007.940
6514-008.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
1 Piece(s)Available

27 Days or more

31301706
1 Piece(s)Available

27 Days or more

3.171531936
1 Piece(s)Available

27 Days or more

3.51531936
1 Piece(s)Available

27 Days or more

3.571762166
1 Piece(s)Available

27 Days or more

3.971762166
1 Piece(s)Available

27 Days or more

41762166
1 Piece(s)Available

27 Days or more

4.371982386
1 Piece(s)Available

27 Days or more

4.51982386
1 Piece(s)Available

27 Days or more

4.762182586
1 Piece(s)Available

27 Days or more

52182586
1 Piece(s)Available

27 Days or more

5.12402806
1 Piece(s)Available

27 Days or more

5.162402806
1 Piece(s)Available

27 Days or more

5.412402806
1 Piece(s)Available

27 Days or more

5.52402806
1 Piece(s)Available

27 Days or more

5.562603006
1 Piece(s)Available

27 Days or more

5.952603006
1 Piece(s)Available

27 Days or more

62603006
1 Piece(s)Available

27 Days or more

6.352823228
1 Piece(s)Available

27 Days or more

6.52823228
1 Piece(s)Available

27 Days or more

6.753023428
1 Piece(s)Available

27 Days or more

73023428
1 Piece(s)Available

27 Days or more

7.143233638
1 Piece(s)Available

27 Days or more

7.53233638
1 Piece(s)Available

27 Days or more

7.543433838
1 Piece(s)Available

27 Days or more

7.943433838
1 Piece(s)Available

27 Days or more

83433838

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type A
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 135
Shank length l3(mm) 36 Standard G.S. Internal oil supply Available
Blade diameter tolerance h7 Shank diameter tolerance h6 Coating Details TiAlN

Additional Products in this Category

Tech Support