(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 30 x D with Oil Hole, RT100T 6513

Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 30 x D with Oil Hole, RT100T 6513
  • Volume Discount

Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.

Part Number

Configured Part Number is shown.

Part Number
6513-003.000
6513-003.170
6513-003.500
6513-003.570
6513-003.970
6513-004.000
6513-004.370
6513-004.500
6513-004.760
6513-005.000
6513-005.100
6513-005.160
6513-005.410
6513-005.500
6513-005.560
6513-005.950
6513-006.000
6513-006.350
6513-006.500
6513-006.750
6513-007.000
6513-007.140
6513-007.500
6513-007.540
6513-007.940
6513-008.000
6513-008.330
6513-008.500
6513-008.730
6513-009.000
6513-009.130
6513-009.520
6513-009.920
6513-010.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) d1
(mm)
Groove Length l2
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Shank length l3
(mm)
1 Piece(s)Available

10 Days or more

3100140636
1 Piece(s)Available

10 Days or more

3.17118158636
1 Piece(s)Available

26 Days or more

3.5136176636
1 Piece(s)Available

26 Days or more

3.57136176636
1 Piece(s)Available

10 Days or more

3.97136176636
1 Piece(s)Available

26 Days or more

4136176636
1 Piece(s)Available

26 Days or more

4.37168208636
1 Piece(s)Available

26 Days or more

4.5168208636
1 Piece(s)Available

26 Days or more

4.76168208636
1 Piece(s)Available

10 Days or more

5168208636
1 Piece(s)Available

26 Days or more

5.1200240636
1 Piece(s)Available

26 Days or more

5.16200240636
1 Piece(s)Available

26 Days or more

5.41200240636
1 Piece(s)Available

10 Days or more

5.5200240636
1 Piece(s)Available

26 Days or more

5.56200240636
1 Piece(s)Available

26 Days or more

5.95200240636
1 Piece(s)Available

10 Days or more

6200240636
1 Piece(s)Available

26 Days or more

6.35232272836
1 Piece(s)Available

26 Days or more

6.5232272836
1 Piece(s)Available

26 Days or more

6.75232272836
1 Piece(s)Available

26 Days or more

7232272836
1 Piece(s)Available

26 Days or more

7.14263303836
1 Piece(s)Available

26 Days or more

7.5263303836
1 Piece(s)Available

26 Days or more

7.54263303836
1 Piece(s)Available

26 Days or more

7.94263303836
1 Piece(s)Available

10 Days or more

8263303836
1 Piece(s)Available

10 Days or more

8.332953391040
1 Piece(s)Available

10 Days or more

8.52953391040
1 Piece(s)Available

26 Days or more

8.732953391040
1 Piece(s)Available

26 Days or more

92953391040
1 Piece(s)Available

26 Days or more

9.133273711040
1 Piece(s)Available

26 Days or more

9.523273711040
1 Piece(s)Available

26 Days or more

9.923273711040
1 Piece(s)Available

10 Days or more

103273711040

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Coating Y/N Available Coating Type A
With/without Oil Hole Available Number of flutes(sheet) 2 tip angle(°) 135
Standard G.S. Internal oil supply Available Blade diameter tolerance h7
Shank diameter tolerance h6 Coating Details TiAlN

Additional Products in this Category

Tech Support