(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grooving/Shouldering Multi-Flute End Mill for CFRP without End Flute CR100 6717

Grooving/Shouldering Multi-Flute End Mill for CFRP without End Flute CR100 6717
  • Volume Discount

End mill for CFRP groove/side-wall machining. The sharp cutting edge and diamond coating provide superb performance.

Part Number

Configured Part Number is shown.

Part Number
6717-004.000
6717-006.000
6717-008.000
6717-010.000
6717-012.000
6717-016.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

26 Days or more

4665710
1 Piece(s)Available

10 Days or more

6866515
1 Piece(s)Available

26 Days or more

81087520
1 Piece(s)Available

26 Days or more

1012108025
1 Piece(s)Available

26 Days or more

1214129332
1 Piece(s)Available

26 Days or more

16141610834

Loading...

  1. 1

Basic Information

Type Square Coating D Torsion Angle (θ) No torsion
Tool Material Carbide Standard G.S. Coating Details Dia Coat
Blade diameter tolerance e10

Additional Products in this Category

Tech Support