(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermometer (External Sensor Type)
•Measurement Temperature Range (°c): -5 – 50
•Product Size (mm): 115×52×17
•Color: White
•Temperature measurement range indoor (°c): -5 – 50
Product Model | Thermometer (External Sensor Type) | Measurement Temperature Range(°C) | -5 – 50 | Drip-proof/waterproof function | NA |
---|---|---|---|---|---|
Product Size(mm) | 115×52×17 | Color | White | Temperature measurement range indoor(°C) | -5 – 50 |
Temperature measurement range outdoor(°C) | -20 – 70 | JAN Code | 002638 | Power Supply | AAA Type Batteries x 1 pc |
Features | Displays Indoor and Outdoor Temperature Simultaneously, with an Automatic Maximum and Minimum Temperature Memory | Specifications | Stand, with magnet | Outdoor Sensor Cable(m) | 2.8 |
Please check the type/dimensions/specifications of the part O-209BL in the Indoor/Outdoor Thermometer - Blue/White, O-209BL series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy