(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Touch Combination

Soft Touch Combination
  • Volume Discount

•Product Category : Parts, Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Soft Touch Combination, see the sections below:

Part Number

Configured Part Number is shown.

PH-165

Part Number
PH-165
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 165
Spring NA Maximum Opening Width(mm) 20 Opening Aperture Adjustment 2
Cuttable Diameter(mm) 1.5 Nominal Dimensions(mm) 165 Tip Component Thickness(mm) 12
Main body: option Main Body JAN Code 4953880341106 Weight(g) 175
Material High Carbon Steel S55C Hardening Complete anti-oxidation treatment Surface Treatment Cation Electrodeposition Coating
Details Resin for Replacement NO.46

Please check the type/dimensions/specifications of the part PH-165 in the Soft Touch Combination series.

Additional Products in this Category

Tech Support