(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Category : Plier
•Pliers Type : Plier
•Spring : Not Included
For complete product overview and details on Combination Pliers, Knurled Type, see the sections below:
Product Category | Pliers | Pliers Type | Pliers | Overall Length(mm) | 165 |
---|---|---|---|---|---|
Spring | NA | Maximum Opening Width(mm) | 20 | Opening Aperture Adjustment | 2 |
Cuttable Diameter(mm) | 2.0 | Nominal Dimensions(mm) | 165 | Tip Component Thickness(mm) | 9.3 |
Main body: option | Main Body | JAN Code | 4953880132124 | Weight(g) | 165 |
Material | High Carbon Steel S55C | Hardening | Complete anti-oxidation treatment | Surface Treatment | Nickel Chromium Plating |
Details | JIS Standard Product/No Vinyl Grip |
Please check the type/dimensions/specifications of the part PL-150 in the Combination Pliers, Knurled Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy