(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylindrical Brush with Shaft

Cylindrical Brush with Shaft
  • Volume Discount

•Shaft Diameter (mm): 6
•Packaging Quantity (Book): 10

Part Number

Configured Part Number is shown.

SP-128

Part Number
SP-128
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 15 Shaft Diameter(mm) 6 Material Stainless Steel
Packaging Quantity(Book) 10

Please check the type/dimensions/specifications of the part SP-128 in the Cylindrical Brush with Shaft series.

Additional Products in this Category

Tech Support