(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Quick Grit Cap Brush w/ Abrasive Particles

Quick Grit Cap Brush w/ Abrasive Particles
  • Volume Discount

•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.70
•Fitting Diameter: 60
•Shaft Length: 27

Part Number

Configured Part Number is shown.

BCG-75

Part Number
BCG-75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.7
Material Nylon with Abrasive Grain # 180 Fitting Diameter 60 Shaft length 27
Hair length 20

Please check the type/dimensions/specifications of the part BCG-75 in the Quick Grit Cap Brush w/ Abrasive Particles series.

Additional Products in this Category

Tech Support