(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Nylon Wheel Brush

Quick Nylon Wheel Brush
  • Volume Discount

•Product Model: Wheel Brush
•Major Diameter (mm): 75
•Wire Diameter (mm): 0.50
•Thickness: 13
•Fitting Diameter: 38

Part Number

Configured Part Number is shown.

BWN-75

Part Number
BWN-75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.5
Material Nylon Thickness 13 Fitting Diameter 38
Shaft length 27

Please check the type/dimensions/specifications of the part BWN-75 in the Quick Nylon Wheel Brush series.

Additional Products in this Category

Tech Support