(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Stainless Steel Spiral Brush

Miniature Stainless Steel Spiral Brush
  • Volume Discount

•Product Model: Spiral Brush
•Wire Diameter (mm): 0.08
•Shaft Length: 95
•Overall Length: 115
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
DA-12
DA-13
DA-14
DA-15
DA-16
DA-17
DA-18
DA-19
DA-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Shaft Diameter
(mm)
1 Piece(s)Available

12 Days or more

21.2
1 Piece(s)Available

12 Days or more

31.6
1 Piece(s)Available

8 Days or more

43
1 Piece(s)Available

12 Days or more

53
1 Piece(s)Available

15 Days or more

63
1 Piece(s)Available

12 Days or more

73
1 Piece(s)Available

12 Days or more

83
1 Piece(s)Available

12 Days or more

93
1 Piece(s)Available

12 Days or more

104.0

Loading...

  1. 1

Basic Information

Product Type Spiral brush Wire diameter(mm) 0.08 Material Stainless Steel
Shaft length 95 Overall Length 115

Additional Products in this Category

Tech Support