(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

W Wound Grit Condenser Brush

W Wound Grit Condenser Brush
  • Volume Discount

•Product Model: Torsion Brush
•Shaft Diameter (mm): 6
•Shaft Length: 60
•Overall Length: 110

Part Number

Configured Part Number is shown.

Part Number
CD-121
CD-122
CD-123
CD-124
CD-125
CD-126
CD-127
CD-128
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Material
1 Piece(s)Available

12 Days or more

10Nylon with Abrasive Grain # 320
1 Piece(s)Available

8 Days or more

13Nylon with Abrasive Grain # 320
1 Piece(s)Available

15 Days or more

16Nylon with Abrasive Grain # 320
1 Piece(s)Available

15 Days or more

19Nylon with Abrasive Grain # 320
1 Piece(s)Available

12 Days or more

25Nylon with Abrasive Grain # 320
1 Piece(s)Available

12 Days or more

32Nylon with Abrasive Grain # 320
1 Piece(s)Available

12 Days or more

38Nylon with Abrasive Grain # 320
1 Piece(s)Available

12 Days or more

50Nylon with Abrasive Grain # 180

Loading...

  1. 1

Basic Information

Product Type Torsional brush Shaft Diameter(mm) 6 Shaft length 60
Overall Length 110

Additional Products in this Category

Tech Support