(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Condenser Brush

Brass Condenser Brush
  • Volume Discount

•Product Model: Torsion Brush
•Wire Diameter (mm): 0.15
•Material: Brass

Part Number

Configured Part Number is shown.

Part Number
CD-41
CD-42
CD-43
CD-44
CD-45
CD-46
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Shaft Diameter
(mm)
Shaft length Overall Length
1 Piece(s)Available

7 Days or more

63.5175220
1 Piece(s)Available

7 Days or more

105170250
1 Piece(s)Available

11 Days or more

135170250
1 Piece(s)Available

11 Days or more

165170250
1 Piece(s)Available

7 Days or more

195170250
1 Piece(s)Available

7 Days or more

255170250

Loading...

  1. 1

Basic Information

Product Type Torsional brush Wire diameter(mm) 0.15 Material Brass

Additional Products in this Category

Tech Support