(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Brass Shaft Mounted Wheel Brush

Part Number

Configured Part Number is shown.

SMW-231

Part Number
SMW-231
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Outer Diameter(mm) 25 Wire diameter(mm) 0.15
Shaft Diameter(mm) 3 Material Brass Thickness 6
Fitting Diameter 10 Shaft length 30

Additional Products in this Category

Tech Support