(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: End Type Brush
•Wire Diameter (mm): 0.10
•Shaft Length: 36
•Material: Brass
Product Type | End Brush | Wire diameter(mm) | 0.1 | Material | Brass |
---|---|---|---|---|---|
Shaft length | 36 |
Please check the type/dimensions/specifications of the part ME-225 in the Miniature Brass Shaft Mounted Cylindrical Brush ME series.
Part Number |
---|
ME-224 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy