(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cylindrical Brush with Steel Wire Shaft with Caulking Spring

Cylindrical Brush with Steel Wire Shaft with Caulking Spring
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.30
•Shaft Diameter (mm): 6
•Shaft Length: 25
•Hair Length: 30

Part Number

Configured Part Number is shown.

SE-143

Part Number
SE-143
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material Steel Shaft length 25 Hair length 30

Please check the type/dimensions/specifications of the part SE-143 in the Cylindrical Brush with Steel Wire Shaft with Caulking Spring series.

Additional Products in this Category

Tech Support