(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Cylindrical Brush with Caulking Tying Type Stainless Steel Shaft

Cylindrical Brush with Caulking Tying Type Stainless Steel Shaft
  • Volume Discount

•Product Model: End Type Brush
•Wire Diameter (mm): 0.30
•Shaft Diameter (mm): 6
•Hair Length: 30
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
SE-112
SE-113
SE-114
SE-115
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length
1 Piece(s)Available

7 Days or more

35
1 Piece(s)Available

11 Days or more

35
1 Piece(s)Available

11 Days or more

25
1 Piece(s)Available

11 Days or more

25

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material Stainless Steel Hair length 30

Additional Products in this Category

Tech Support