(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Mounting AL Shaft for 10 mm Hole (Left-Hand Screw)

Long Mounting AL Shaft for 10 mm Hole (Left-Hand Screw)
  • Volume Discount

•Product Model: Mounting Adapter
•Shaft Diameter (mm): 6
•Shaft Length: 60
•Overall Length: 105
•Mounting Screw Diameter: 10.0

Part Number

Configured Part Number is shown.

SW-54

Part Number
SW-54
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Mounting adapter Shaft Diameter(mm) 6 Shaft length 60
Overall Length 105 Mounting Screw Diameter 10.0 Mounting Width 30

Please check the type/dimensions/specifications of the part SW-54 in the Long Mounting AL Shaft for 10 mm Hole (Left-Hand Screw) series.

Additional Products in this Category

Tech Support