(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Wheel Brush with Grit Shaft, with Abrasive Grain #180

Wheel Brush with Grit Shaft, with Abrasive Grain #180
  • Volume Discount

•Product Model: Wheel Brush
•Major Diameter (mm): 65
•Wire Diameter (mm): 0.70
•Shaft Diameter (mm): 6
•Thickness: 13

Part Number

Configured Part Number is shown.

Part Number
SW-43
SW-44
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Fitting Diameter
1 Piece(s)Available

13 Days or more

6532
1 Piece(s)Available

13 Days or more

7538

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.7 Shaft Diameter(mm) 6
Material Nylon with Abrasive Grain # 180 Thickness 13 Shaft length 35

Additional Products in this Category

Tech Support