(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Steel Plated Wire Wheel Brush - Yellow Strand, 100-300 mm Outer Diameter, WB (WB-2)

Part Number

Configured Part Number is shown.

WB-2

Part Number
WB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s)Available

12 Days or more

1000.2512.719551822.56,000

Loading...

  1. 1

Basic Information

Product Type Wheel Type Brush

Please check the type/dimensions/specifications of the part WB-2 in the Steel Plated Wire Wheel Brush - Yellow Strand, 100-300 mm Outer Diameter, WB series.

Products like this...

Part Number
WB-1
WB-10
WB-11
WB-12
WB-14
WB-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Tip Thickness
(mm)
Fitting Diameter
(mm)
Thickness
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
1 Piece(s)Available

7 Days or more

1000.259.5319551822.56,000
1 Piece(s)Available

13 Days or more

1500.3525.4229020304,300
1 Piece(s)Available

7 Days or more

2000.3515.88251002250.03,600
1 Piece(s)Available

12 Days or more

2000.3519.05251002250.03,600
1 Piece(s)Available

7 Days or more

2500.3519.05251252262.53,000
1 Piece(s)Available

7 Days or more

2500.3525.4251252262.53,000

Additional Products in this Category

Tech Support