(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HV Hardness-Standard Piece

HV Hardness-Standard Piece
  • Volume Discount

[Features]
· Used as a hardness reference piece for checking durometers, allowing measurement with peace of mind.
· Variation in hardness is ideal.
· Hardness reference is based on internationally recognized values.
· Shore hardness reference blocks strictly express rebound hardness

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HV-40
HV-100
HV-1000
HV-150
HV-200
HV-300
HV-400
HV-500
HV-600
HV-700
HV-800
HV-900
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard nominal hardness Nominal Hardness Range Number of measurement points
(n)
Allowed Dispersion Shape Material Hardness Classification
1 Piece(s)Available

14 Days or more

40±10-2.2%Φ64×10C1020PHV(10,1)
1 Piece(s)Available

10 Days or more

100±10-2.2%Φ64×10C2600PHV(10,1)
1 Piece(s)Available

10 Days or more

1000±1510(5×2)/HV30,101.5%Φ64×15SK120HV(30,1)
1 Piece(s)Available

14 Days or more

150±156(3×2)/HV12.2%Φ64×15S45CHV(10,1)
1 Piece(s)Available

10 Days or more

200±156(3×2)/HV11.5%Φ64×15SK85HV(10,1)
1 Piece(s)Available

10 Days or more

300±156(3×2)/HV11.5%Φ64×15SKS3HV(10,1)
1 Piece(s)Available

10 Days or more

400±156(3×2)/HV11.5%Φ64×15SKS3HV(10,1)
1 Piece(s)Available

10 Days or more

500±156(3×2)/HV11.5%Φ64×15SKS3HV(10,1)
1 Piece(s)Available

10 Days or more

600±156(3×2)/HV11.5%Φ64×15SKS3HV(10,1)
1 Piece(s)Available

10 Days or more

700±1510(5×2)/HV30,101.5%Φ64×15SKS3HV(30,1)
1 Piece(s)Available

10 Days or more

800±1510(5×2)/HV30,101.5%Φ64×15SKS3HV(30,1)
1 Piece(s)Available

10 Days or more

900±1510(5×2)/HV30,101.5%Φ64×15SKS3HV(30,1)

Loading...

  1. 1

Basic Information

Hardness class HV Finish of measurement surface Buff Finish Standards-compliant JIS B 7735

Additional Products in this Category

Tech Support