(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HMV Hardness-Standard Piece

HMV Hardness-Standard Piece
  • Volume Discount

[Features]
· Used as a hardness reference piece for checking durometers, allowing measurement with peace of mind.
· Variation in hardness is ideal.
· Hardness reference is based on internationally recognized values.
· Shore hardness reference blocks strictly express rebound hardness

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HMV-40
HMV-100
HMV-1600
HMV-200
HMV-300
HMV-400
HMV-500
HMV-600
HMV-700
HMV-800
HMV-900
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard nominal hardness Nominal Hardness Range Number of measurement points
(n)
Allowed Dispersion Shape Material Hardness Classification
1 Piece(s)Available

14 Days or more

40±10%6(3×2)4%(HV0.1)Φ25X5C1020PHMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

100±10%6(3×2)7%(HV0.1)Φ25X5C2600PHMV(1,0.1,0.01)
1 Piece(s)Available

14 Days or more

1600±10%4(2×2)2%(HV1)□10X5Si3N4HMV(1,0.1)
1 Piece(s)Available

10 Days or more

200±15%6(3×2)5%(HV0.1)Φ25X6(2)Be CopperHMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

300±15%6(3×2)5%(HV0.1)Φ25X6(2)C1720PHMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

400±15%6(3×2)5%(HV0.1)Φ25X6(2)C1720PHMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

500±15%6(3×2)5%(HV0.1)Φ25X6SK85HMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

600±15%6(3×2)5%(HV0.1)Φ25X6SK85HMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

700±15%6(3×2)5%(HV0.1)Φ25X6SK85HMV(1,0.1,0.01)
1 Piece(s)Available

10 Days or more

800±15%6(3×2)5%(HV0.1)Φ25X6SK85HMV(1,0.1,0.01)
1 Piece(s)Available

14 Days or more

900±15%6(3×2)5%(HV0.1)Φ25X6SK85HMV(1,0.1,0.01)

Loading...

  1. 1

Basic Information

Hardness class HMV Finish of measurement surface Superfinishing Standards-compliant JIS B 7735

Additional Products in this Category

Tech Support