(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HBW Hardness-Standard Piece

HBW Hardness-Standard Piece
  • Volume Discount

For durometer checks
For complete product overview and details on Hardness Test Blocks - HBW Standard see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBW-100
HBW-125
HBW-150
HBW-180
HBW-200
HBW-229
HBW-250
HBW-300
HBW-350
HBW-400
HBW-450
HBW-500
HBW-550
HBW-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard nominal hardness Allowed Dispersion Material
1 Piece(s)Available

10 Days or more

(10/500)1003%S10C
1 Piece(s)Available

10 Days or more

(10/500)1252.5%S45C
1 Piece(s)Available

14 Days or more

(10/3000)1502.5%S45C
1 Piece(s)Available

10 Days or more

1801.5%SK85
1 Piece(s)Available

10 Days or more

2001.5%SK85
1 Piece(s)Available

10 Days or more

229(d=4mm)1.5%SK85
1 Piece(s)Available

10 Days or more

2501.5%SK85
1 Piece(s)Available

10 Days or more

3001.5%SK85
1 Piece(s)Available

10 Days or more

3501.5%SK85
1 Piece(s)Available

10 Days or more

4001.5%SK85
1 Piece(s)Available

14 Days or more

4501.5%SK85
1 Piece(s)Available

10 Days or more

5001.5%SK85
1 Piece(s)Available

14 Days or more

5501.5%SK85
1 Piece(s)Available

14 Days or more

6001.5%SK85

Loading...

  1. 1

Basic Information

Hardness class HBW Nominal Hardness Range ±15 Number of measurement points(n) 6(3X2)
Shape Φ115X18 Finish of measurement surface Fine Grinding Standards-compliant JIS B 7736
Hardness Classification HBW(10/3000) Features Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.

Additional Products in this Category

Tech Support