(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Brush - 304 Stainless Steel, CH Series

Cup Brush - 304 Stainless Steel, CH Series
  • Volume Discount

•Product Model: Cup Type Brush
•Screw Diameter (mm): 10p1.5

Part Number

Configured Part Number is shown.

Part Number
CH-63
CH-64
CH-65
CH-66
CH-67
CH-68
CN-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Wire diameter
(mm)
Hole Diameter
(mm)
Fitting Diameter
(mm)
Hair length
(mm)
Maximum Number of Rotation
(rpm)
Screw Diameter
(mm)
Grindstone diameter
(mm)
1 Piece(s)Available

12 Days or more

650.316552512,000-100
1 Piece(s)Available

7 Days or more

750.313602012,000-100
1 Piece(s)Available

8 Days or more

750.316602012,000-100
1 Piece(s)Available

8 Days or more

900.31675309,500-125.150
1 Piece(s)Available

7 Days or more

900.32275309,500-125.150
1 Piece(s)Available

13 Days or more

1200.522100358,000-180.205
1 Piece(s)Available

15 Days or more

750.5-602512,00010p1.5100

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush

Additional Products in this Category

Tech Support