(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup brush with brass bristles - CN Series.

Cup brush with brass bristles - CN Series.
  • Volume Discount

Ideal for work such as polishing of flat surfaces, paint removal, welding work, ground polishing and deburring. Attach to an electric or pneumatic tool (drill, tabletop drilling machine, straight grinder) for use.

Part Number

Configured Part Number is shown.

CN-19

Part Number
CN-19
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.15
Fitting Diameter(mm) 60 Hair length(mm) 20 Maximum Number of Rotation(rpm) 12,000
Screw Diameter(mm) 10p1.5 Grindstone diameter(mm) 100

Please check the type/dimensions/specifications of the part CN-19 in the Cup brush with brass bristles - CN Series. series.

Additional Products in this Category

Tech Support