(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Cylinder Gauge Accessories - Contact Point, CG-R Series

Cylinder Gauge Accessories - Contact Point, CG-R Series
  • Volume Discount

•Wide Range Accuracy (µm): 5
•Adjacent error (µm): 2
•Repeat Precision (µm): 2
•Adapter (mm): 50×1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CG-01R
CG-1R
CG-2R
CG-3CR
CG-3R
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Changeable rod interval
((mm) pieces)
Effective Measuring Range
(mm)
Changeable washer thickness
((mm) x pcs)
Adapter
(mm)
Supplement
1 Piece(s)Available

14 Days or more

10 to 180.5 notch, 90.50.5×1-The measurement depth for the CG-01R type is 5 mm only when the measurement range is between 10 and 11 mm. Dial gauge is not included.
1 Piece(s)Available

14 Days or more

10~352 notch, 91.20.5・1×1-Dial gauge is not included.
1 Piece(s)Available

14 Days or more

35~605 notch, 61.20.5・1・2・3×1-Dial gauge is not included.
1 Piece(s)Available

14 Days or more

50–1505 notch, 111.20.5・1・2・3×150×1Dial gauge is not included.
1 Piece(s)Available

16 Days or more

50~1005 notch, 111.20.5・1・2・3×1-Dial gauge is not included.

Loading...

  1. 1

Basic Information

Wide Range Accuracy(μm) 5 Adjacent error(μm) 2 Repeat precision(μm) 2

Additional Products in this Category

Tech Support