(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - TiAlN Coated, OSVR

Carbide Spiral Reamers - TiAlN Coated, OSVR
  • Volume Discount

For more precise, more efficient operation.

Part Number

Configured Part Number is shown.

Part Number
OSVR-0030
OSVR-0040
OSVR-0060
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
Diameter tolerance
(mm)
shank diameter Shank diameter tolerance Number of flutes
1 Piece(s)Available

8 Days or more

3282080+0.006~+0.00330~-0.0064
1 Piece(s)Available

8 Days or more

4332585+0.007~+0.00440~-0.0084
1 Piece(s)Available

12 Days or more

6433595+0.007~+0.00460~-0.0086
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
Diameter tolerance
(mm)
shank diameter Shank diameter tolerance Number of flutes

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade right torsion
Shank length L1 50 Coating Type TiAlN

Additional Products in this Category

Tech Support