(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (with Circuit Breaker)

Tips Compatible with Fast Feeding Die Master Models SKS and SKS-RS (with Circuit Breaker)
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

Part Number

Configured Part Number is shown.

Part Number
WDMT06T320ZER-JC8015
WDMT06T320ZER-JC8050
WDMT080520ZER-JC8050
WOMT04T215ZER-JC8015
WOMT04T215ZER-JC8050
Part NumberMinimum order quantityVolume DiscountDays to Ship Clearance angle work material Dimensions/A
(mm)
Dimensions/T
(mm)
Dimensions/B
(mm)
Dimension / r ε
(mm)
Material type
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material103.971.22JC8015
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy103.971.22JC8050
10 Piece(s)Available

8 Days or more

D(15°)Steel / Stainless Steel / Heat-resistant alloy, titanium alloy135.51.52JC8050
10 Piece(s)Available

8 Days or more

[Others] 13°Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material6.52.80.81.5JC8015
10 Piece(s)Available

9 Days or more

[Others] 13°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6.52.80.81.5JC8050

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Available corners 3 Accuracy M
Breaker Y/N Available Material PVD Coating Machining Application For high-feed and shape processing

Additional Products in this Category

Tech Support