(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rigid G-Body (Stainless Steel Shank Arbor for Modular Heads) Model MGN (Part Numbers)

Rigid G-Body (Stainless Steel Shank Arbor for Modular Heads) Model MGN
  • Volume Discount

[Features]
· Suitable for high-efficiency machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MGN-M8-17-S16
MGN-M10-30-S20
MGN-M12-35-S25
MGN-M16-37-S32
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Dimensions/φD2
(mm)
Dimensions/φD1
(mm)
Dimensions/MD Weight
(kg)
1 Piece(s)Available

10 Days or more

971716415.5M80.13
1 Piece(s)Available

10 Days or more

1003020419M100.21
1 Piece(s)Available

10 Days or more

1053525424M120.36
1 Piece(s)Available

10 Days or more

1073732629M160.56

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Other Mounting Method Shank Type Finish category Finishing
Details Type End Mill Shank Type Dimensions/θn° - With/Without Coolant Holes Available

Additional Products in this Category

Tech Support