(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Cut Ball Long Type DZ-OCLB-T

One Cut Ball Long Type DZ-OCLB-T
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-OCLB2040-10T160
DZ-OCLB2040-10T220
DZ-OCLB2040-10T280
DZ-OCLB2040-16T160
DZ-OCLB2060-17T160
DZ-OCLB2060-17T220
DZ-OCLB2060-17T280
DZ-OCLB2060-22T280
DZ-OCLB2080-20T160
DZ-OCLB2080-20T220
DZ-OCLB2080-20T280
DZ-OCLB2080-24T160
DZ-OCLB2080-24T220
DZ-OCLB2080-24T280
DZ-OCLB2100-25T220
DZ-OCLB2100-25T220A
DZ-OCLB2100-25T280
DZ-OCLB2100-33T280
DZ-OCLB2120-30T220
DZ-OCLB2120-33T220
DZ-OCLB2120-33T280
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓ2
(mm)
Dimensions/ℓ1
(mm)
Dimensions/θk
1 Piece(s)Available

10 Days or more

2°39'41021016085202°5'
1 Piece(s)Available

10 Days or more

1°43'410210220120201°28'
1 Piece(s)Available

10 Days or more

1°19'410210280150201°10'
1 Piece(s)Available

10 Days or more

2°39'416210160100351°46'
1 Piece(s)Available

10 Days or more

2°52'61731216090301°59'
1 Piece(s)Available

10 Days or more

1°55'617312220120301°29'
1 Piece(s)Available

10 Days or more

1°26'617312280150301°11'
1 Piece(s)Available

10 Days or more

1°32'622312280150381°11'
1 Piece(s)Available

8 Days or more

1°55'82041216090301°20'
1 Piece(s)Available

10 Days or more

1°16'82041222012030
1 Piece(s)Available

10 Days or more

0°57'820412280150300°48'
1 Piece(s)Available

10 Days or more

1°51'824412160100381°12'
1 Piece(s)Available

10 Days or more

1°24'82441222012038
1 Piece(s)Available

10 Days or more

1°1'824412280150380°48'
1 Piece(s)Available

10 Days or more

2°1'1025516220120351°30'
1 Piece(s)Available

10 Days or more

1°30'1025516220150351°12'
1 Piece(s)Available

10 Days or more

1°30'1025516280150351°12'
1 Piece(s)Available

10 Days or more

1°32'1033516280150381°12'
1 Piece(s)Available

10 Days or more

1°24'1230616220120381°1'
1 Piece(s)Available

10 Days or more

1°24'1233616220120381°1'
1 Piece(s)Available

10 Days or more

1°1'1233616280150380°48'

Loading...

  1. 1

Basic Information

Type Taper ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2
Coating TiAlN Accuracy R ±0.01 Torsional Angle(°) 30°
Features Using a rigid body design and unique tip pocket, it brings into place the high precision and high functionality in 3D machining for molds. Covers everything from rough machining of carbon steel, pre-hardened steel, and die steel to finishing. Using the newly developed, ultra-fine particle, ultra-hard alloy + DZ coat (TiAlN type), it lasts a long time, even with the high hardness and high-speed machining Specifications 2-Flute Tapered Neck Type, 30° Torsion Angle, Shrink Compatible Machining Application Curved-surface machining / grooving (corner radius) / pocket machining

Additional Products in this Category

Tech Support