(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Radius End Mill, RNM-S Shape, RNM-T Shape

Part Number

Configured Part Number is shown.

 
Part Number
RNML-160100S-S16
RNML-200125S-S20
RNML-250150S-S25
RNMM-160070S-S16
RNMM-160090S-S16
RNMM-200075S-S20
RNMM-200105S-S20
RNMM-250090S-S25
RNMM-250140S-S25
RNMM-300106S-S32
RNMM-300140S-S32
RNMM-320106S-S32
RNMM-320140S-S32
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Supported tips Dimension φD1
(mm)
Dimensions ℓ2 Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

8 Days or more

1620016RNM-160…/RNM-170…15100FSW-4013A-15
1 Piece(s)Available

8 Days or more

2025020RNM-200…/RNM-210…19125FSW-5016A-20W
1 Piece(s)Available

8 Days or more

2530025RNM-250…/RNM-260…24150FSW-6020A-30
1 Piece(s)Available

8 Days or more

1614016RNM-160…/RNM-170…1570FSW-4013A-15
1 Piece(s)Available

8 Days or more

1616016RNM-160…/RNM-170…1590FSW-4013A-15
1 Piece(s)Available

8 Days or more

2014120RNM-200…/RNM-210…1975FSW-5016A-20W
1 Piece(s)Available

8 Days or more

2018020RNM-200…/RNM-210…19105FSW-5016A-20W
1 Piece(s)Available

8 Days or more

2516625RNM-250…/RNM-260…2490FSW-6020A-30
1 Piece(s)Available

8 Days or more

2522025RNM-250…/RNM-260…24140FSW-6020A-30
1 Piece(s)Available

8 Days or more

3018632RNM-300…29106FSW-8025A-40
1 Piece(s)Available

8 Days or more

3022032RNM-300…29140FSW-8025A-40
1 Piece(s)Available

8 Days or more

3218632RNM-320…31106FSW-8025A-40
1 Piece(s)Available

8 Days or more

3222032RNM-320…31140FSW-8025A-40

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Type Straight neck shank Machining Application Details Pocket machining / curved surface processing / helical processing Details Type Fig.2
θk° -

Additional Products in this Category

Tech Support