(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Finish Jet Mill FJM Supported Type

Finish Jet Mill FJM Supported Type
  • Volume Discount

[Features]
· It is a tool with excellent abrasion resistance.

Part Number

Configured Part Number is shown.

SPHW1203ZPTR-JC8015

Part Number
SPHW1203ZPTR-JC8015
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle P(11°) work material Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material
Available corners 4 Material type JC8015 Side length(mm) 12.7
Thickness(mm) 3.18 Accuracy H Details Type Coarse Blade
Material PVD Coating Specifications For superfinishing and plane machining

Please check the type/dimensions/specifications of the part SPHW1203ZPTR-JC8015 in the Finish Jet Mill FJM Supported Type series.

Additional Products in this Category

Tech Support