(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Back-and-Forth Cutter PFC Type

New Back-and-Forth Cutter PFC Type
  • Volume Discount

[Features]
· With Coolant Hole[Applications]
· For finishing, reciprocation and vertical wall processing

Part Number

Configured Part Number is shown.

PFC-4050R-22

Part Number
PFC-4050R-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Chamfer / Vertical blade diameter D(φ) 50 work material general steel / Cast Iron
Mounting Method Arbor Finish category Finishing Shank diameter (d)(mm) 22
Number of flutes(sheet) 4 Compatible Tip Material Carbide Coat Dimension φD(mm) 22
Dimensions φd1(mm) 17 Dimension A(mm) 10.4 Dimension B(mm) 6.3
Dimension ℓ(mm) 20 With/Without Coolant Holes Available Supported tips DPGT0903-W3
Machining Application Details For finishing, reciprocation and vertical wall processing Weight(kg) 0.6 Applicable Part Clamp Screw DSW-307H (Recommended Torque: 1.8 N·m)
Applicable Part Wrench A-10SD Applicable Part Clamp Bolt M12×1.75×30

Please check the type/dimensions/specifications of the part PFC-4050R-22 in the New Back-and-Forth Cutter PFC Type series.

Additional Products in this Category

Tech Support