(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Die Mate HDM Type Compatible Tip

Super Die Mate HDM Type Compatible Tip
  • Volume Discount

[Features]
· Supports materials from cast iron and general steel to stainless steel, titanium, and inconel

Part Number

Configured Part Number is shown.

Part Number
RDGT1204MOE-JC8015
RDGT1204MOE-JC8050
RDGT1204MOT-JC8015
RDGT1204MOT-JC8050
RDGT1606MOE-JC8015
RDGT1606MOE-JC8050
RDGT1606MOT-JC8015
RDGT1606MOT-JC8050
RDMT1204MOE-JC8050
RDMT1204MOT-JC8050
RDMT1606MOE-JC8050
RDMT1606MOT-JC8050
RDMW1204MOT-JC5040
RDMW1204MOT-JC8015
RDMW1606MOT-JC5040
RDMW1606MOT-JC8015
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Dimensions/T
(mm)
Material type Dimensions/φDc
(mm)
Dimensions/φD
(mm)
Accuracy Breaker Y/N Details Type
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.8JC8015124.4GAvailableR Honing-MOE Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.8JC8050124.4GAvailableR Honing-MOE Type
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.8JC8015124.4GAvailableAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.8JC8050124.4GAvailableAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material6JC8015165GAvailableR Honing-MOE Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6JC8050165GAvailableR Honing-MOE Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material6JC8015165GAvailableAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6JC8050165GAvailableAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.8JC8050124.4MAvailableR Honing-MOE Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy4.8JC8050124.4MAvailableAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6JC8050165MAvailableR Honing-MOE Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Heat-resistant alloy, titanium alloy6JC8050165MAvailableAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel4.8JC5040124.4MNAAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material4.8JC8015124.4MNAAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel6JC5040165MNAAngle Honing - MOT Type
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material6JC8015165MNAAngle Honing - MOT Type

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) R (Circular) Clearance angle D(15°) Available corners 1
Material PVD Coating

Additional Products in this Category

Tech Support