(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super End Chipper SEC Type - Standard Type, Medium-Long Type

Super End Chipper SEC Type - Standard Type, Medium-Long Type
  • Volume Discount

Multifunctional tool capable of three-dimensional cutting, including hole drilling and end milling, all performed with a single tool.

Part Number

Configured Part Number is shown.

Part Number
SECM1616S16
SECM2021S20
SECM2527S25
SECM3234S32
SECM4040S32
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Dimension ℓ
(mm)
Supported tips (peripheral cutting edge) Supported tips (tip cutting edge) Applicable Part Clamp Screw Applicable Part Wrench
1 Piece(s)Available

10 Days or more

16130165016ZPMT09T208R○ZDMT08T208L○TSW-2250A-07SD
1 Piece(s)Available

10 Days or more

20130205521ZCMT100308R○ZDMT100308L○ESW-206A-08SD
1 Piece(s)Available

8 Days or more

25140256027ZPMT13T3○○R○ZDMT13T3○○L○DSW-307A-10
1 Piece(s)Available

8 Days or more

32150327034.5ZPMT1604○○R○ZPMT1604○○L○TSW-408A-15
1 Piece(s)Available

8 Days or more

40160326040ZPMT1705○○R○ZPMT2005○○LDSW-4510HA-20SD

Loading...

  1. 1

Basic Information

Machining Application Side / Groove / Inclined Cuts / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method With handle
Type Standard Form Number of tips for use (tip blade) 1 Machining Application Details Pocket machining / curved surface processing / helical processing / counter boring
Number of tips for use (outer circumference blade) 3

Additional Products in this Category

Tech Support